SPRADC8 june   2023 AM625-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Graphics Performance
  6. 3DSS Features
  7. 4Relevance of Functional Safety for Automotive Cluster Tell-tale Applications
  8. 5Safety Features on TI Sitara AM62x Processor
  9. 6Application-specific Task Partitioning and Safety Concept for Tell-tales
    1. 6.1 Common Cause Failures
  10. 7 TI’s Functional Safety Offerings
  11. 8Summary
  12. 9References

Safety Features on TI Sitara AM62x Processor

To target ASIL-B automotive applications, AM62x offers several on-chip diagnostic features, including freedom from interference features. Figure 5-1 shows the various safety features present on the device. More details on the device safety features and diagnostics, systematic safety development process and recommendations of software diagnostic mechanisms are available in the device safety manual.

GUID-20230616-SS0I-SFXZ-XBX2-V4T3DKWQZ6XM-low.png Figure 5-1 Safety Concept on AM62x
Note:

Assumptions of Use When Using the AM62x

The AM62x is developed as Safety Element Out of Context following ISO 26262-10. Assumptions of Use (AoU) are therefore needed to place requirements on external components such as external power supply, voltage monitoring device and responsibilities on the system integrator. A comprehensive list of all AoU are available in the device safety manual.