SPRADC8 june 2023 AM625-Q1
In addition to a GPU, the AM62x SoC also has a display subsystem (DSS). Figure 3-1 shows an overview of the DSS.
The key features of the DSS are:
# of Modes | LVDS Link Mode | Link_1 (4 data + 1 clock) |
Link_2 (4 data + 1 clock) |
Description | Supported |
---|---|---|---|---|---|
1 | Single Link Mode - One Stream | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | Unused | One video stream | Yes |
2 | Single Link Mode - One Stream | Unused | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | One video stream | Yes |
3 | Single Link Mode - Two Stream (Duplicate) | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | One stream duplicated in two links | Yes |
4 | Dual Link Mode | 85 MHz, wuxga (1920 × 1200 at 60 FPS) | One video stream over two links | Yes | |
Odd pixels | Even pixels | ||||
5 | Single Link Mode - Two Stream (Distinct) | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | 165 MHz, wuxga (1920 × 1200 at 60 FPS) | Two independent video streams | No |
For safety critical system applications, the DSS supports the safety features shown in Table 3-2 in the hardware.
Feature | Description |
---|---|
Data correctness check | Verifies that the intended data is shown correctly on the display. |
Freeze frame detection | Provides a notification of a possible frame freeze when there is no change in the display frame over a multiple frame periods. |
These features are implemented by collecting signatures from user-defined regions within each pipeline output frame and the final display output frame, and comparing them to reference signatures provided by the user (software) and or to previously saved signatures. The signature from each region is generated using a multiple input signature register (MISR) module. The 32-bit MISR module generates a unique signature for all pixel data within the Region of Interest (ROI) area.