SPRADE7 November 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P-Q1
The codec hardware IP block in AM62A supports both H.264 and H2.65 encoding/decoding capability. Table 3-1 illustrates some of the high-level specifications of the encoder/decoder block.
Maximum Resolution | 8192x 8192 |
---|---|
Minimum Resolution | 256x128 |
Clock Rate | 400 MHz |
Constraints | Picture width and height are both multiples of 8 |
Concurrent Encode/Decode Streams | Dependent on Resolution and Frame Rate 4 Encode + 4 Decode Streams of 1920x1080 @ 30fps |
H.264 Encoding | H.264 Baseline/Constrained Baseline/ Main/High Profiles Level @ L5.2 |
H.265 Encoding | H.265 Main and Main Still Picture Profile @L5.1 High Tier |
H.264 Decoding | H.264 Baseline/Constrained Baseline/ Main/High Profiles Level @ L5.2 |
H.265 Decoding | H.265 Main and Main Still Picture Profile @L5.1 High Tier |