SPRADM6 December 2024 AM62D-Q1
This section provides the read memory-access latency from processors in AM62Dx to various memory destinations in the system. The measurements were made on the AM62Dx platform using bare-metal silicon verification tests that are not currently included in the SDK. The tests executed on A53, C7x and R5F processor out of the LPDDR4. Each test includes a loop of 8192 iterations to read a total of 32KB of data. The number of cycles for each test were counted and divided by the respective processor clock frequency to obtain latency time. Table 3-1 shows the average latency results. Note that "Local Path" and "Extrefers to accessing
| Memory | Arm-Cortex-A53 [Avg ns] | C7x DSP [Avg ns] | Arm-Cortex-R5F MCU [Avg ns] | Arm-Cortex-R5F WKUP [Avg ns] |
|---|---|---|---|---|
| LPDDR4 | 137 | 154 | 202 | 172 |
| OCSRAM MAIN | 59 | 57 | 122 | 77 |
| OCSRAM MCU | 120 | 118 | 58 | 85 |
| OCSRAM WKUP | 210 | 189 | 203 | 156 |
| C7X SRAM - Local Path (C7X accessing internal memory) | NA | 20 | NA | NA |
| C7X SRAM - External Path (C7X's internal memory accessed by an external core) | 80 | NA | 151 | 103 |
| R5F MCU TCM - Local Path (R5F MCU accessing internal memory) | NA | NA | 1 | NA |
| R5F MCU TCM - External Path (R5F MCU internal memory accessed by an external core) | 143 | 144 | NA | 120 |
| R5F WKUP TCM - Local Path (R5F WKUP accessing internal memory) | NA | NA | NA | 1 |
| R5F WKUP TCM - External Path (R5F WKUP internal memory accessed by other cores) | 112 | 108 | 120 | NA |
Tests were done at 0.75V VDD_CORE settings (A53 : 1.25GHz, C7x DSP: 1.0GHz and R5: 800MHz) and LPDDR4 at 3200MT/s.