SPRADM6 December   2024 AM62D-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Load Binaries to AM62D
  5. 2Processor Core Benchmarks
    1. 2.1 C7x DSP Benchmark
      1. 2.1.1 Fast Fourier Transform
      2. 2.1.2 Digital Signal Processing
        1. 2.1.2.1 FIR
        2. 2.1.2.2 Cascade Biquad
        3. 2.1.2.3 Dot Product
      3. 2.1.3 Mathematical Operations
    2. 2.2 Dhrystone on A53 cores
  6. 3Memory System Benchmarks
    1. 3.1 Critical Memory Access Latency
    2. 3.2 UDMA: DDR to DDR Data Copy
    3. 3.3 C7x DRU Performance: Block Copy with DMA
  7. 4Application Specific Benchmarks
    1. 4.1 SBL Boot Time
    2. 4.2 IPC Performance
    3. 4.3 Flash
    4. 4.4 Application Specific Latency
  8. 5Summary
  9. 6References

Digital Signal Processing

The DSPLIB library contains several low-level digital signal processing functions which are implemented on the C7x DSP. This library is included in the FREERTOS-SDK of AM62D. Instructions to reproduce and run these modules are included in the documentation folder of the library. The following subsections shows performance results for some of the frequently used functions in the digital signal processing domain.