General
Review and verify the following for
the custom schematic design:
- Reviewed above "Common
checklist for all sections" section of the user's guide.
- Electrical characteristics (fail-safe and slew rate requirements when pulled
to 3.3V).
- Connection of pullup for EXTINTn IO.
- Connection of pullup for EXTINTn IO when pulled to 3.3V.
Schematic Review
Follow the below list for the custom schematic
design:
- Pullup value used. The recommendation is to compare with the SK schematic
implementation as a starting point.
- Pullup referenced to (powered by) the processor VDDSHV0 (pullup connected to
correct IO voltage level).
- EXTINTn is an open-drain output type fail-safe IO buffer. An external pullup
is recommended when a trace or external input is connected.
- Open-drain output type IO buffer, EXTINTn has slew rate requirements
specified when pulled to 3.3V supply. The recommendation is to add an RC at
the input to limit the input slew rate. Refer TMDS64EVM.
- RC value used for slew rate control. Refer TMDS64EVM. The recommendation is
to connect capacitor near to the processor pin.