SPRADO9 March 2025 AM62L
This section provides test results and observations for DDR to DDR block copy, using the Normal Capacity (NC) UDMA channel. This is detailed in Table 3-5.
| Description | |
|---|---|
| Normal Capacity (NC) | Provides baseline amount of descriptor and TR prefetch and Tx/Rx control and data buffering. An excellent choice for most peripheral transfers which are communicating with on-chip memories and DDR. With a buffer size of 192B, this FIFO depth allows for 3 read transactions, of 64B data bursts, per flight. |
The following measurements are collected using bare-metal silicon verification tests on A53 executing out of DDR. Transfer descriptors and rings in DDR. Tests were done at 0.75V VDD_CORE, 1.25Ghz A53 cores, and 1600MT/s LPDDR4. Transfer sizes range from 1KiB to 512KiB.
The transfer capacity and latency of the NC UDMA channel, for buffer sizes up to 512 KiB, are shown in Table 3-6.
| Buffer Size (KiB) | NC Channel Bandwidth (MiB/s) | NC Channel Latency (μs) |
|---|---|---|
1 | 204.73 | 4.77 |
2 | 283.47 | 6.89 |
4 | 349.40 | 11.18 |
8 | 387.91 | 20.14 |
16 | 420.48 | 37.16 |
32 | 436.33 | 71.62 |
64 | 444.49 | 140.61 |
128 | 448.77 | 278.54 |
256 | 450.82 | 554.54 |
512 | 452.10 | 1105.96 |