SPRADQ1 February 2025 TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800155 , TMS320F2800157 , TMS320F280025C , TMS320F280037C-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280045 , TMS320F280049 , TMS320F280049C , TMS320F28P559SJ-Q1
Figure 3-3 shows a common external ZCD circuits for a TCM totem pole PFC. Generally, this consists of a shunt resistor, a high-bandwidth operational amplifier, and a high speed comparator. When designing a high power system with high switching frequency, it is challenging to balance the detection speed and the noise immunity for the ZCD circuits. Additionally, the shunt resistor causes power loss and affects efficiency.
TI released an intelligent GaN (LMG3427R030), which integrates a ZCD signal to simplify the system design, as Figure 5-2 shows.
The device integrates a ZCD circuit that provides a digital feedback signal when the drain-to-source current direction changes from negative to positive, which is different from traditional ZCD signals. To better illustrate how to leverage the ZCD signals from both high side and low side GaN, Figure 5-3 shows the ZCD signal behaviors during a positive cycle and a negative cycle and the corresponding PWM logic. Therefore, different from the usage of traditional single ZCD signals, it is required to switch the source for the ZCD signal in the PWM configurations, since the high side GaN provides the effective ZCD signal for the control during the positive cycle and the low side GaN provides the ZCD signal during the negative cycle. This can be done by changing the GPIO source in the settings of the input XBAR.