SPRU513Z August 2001 – October 2023 SM320F28335-EP
The linker allows arbitrary nesting of GROUP and UNION statements with the SECTIONS directive. By nesting GROUP and UNION statements, you can express hierarchical overlays and groupings of sections. Nesting GROUP and UNION Statements shows how two overlays can be grouped together.
SECTIONS
{
GROUP 0x1000 : run = FAST_MEM
{
UNION:
{
mysect1: load = SLOW_MEM
mysect2: load = SLOW_MEM
}
UNION:
{
mysect3: load = SLOW_MEM
mysect4: load = SLOW_MEM
}
}
}
For this example, the linker performs the following allocations:
To refer to groups and unions, linker diagnostic messages use the notation:
GROUP_n UNION_n
where n is a sequential number (beginning at 1) that represents the lexical ordering of the group or union in the linker control file without regard to nesting. Groups and unions each have their own counter.