The USB low-speed last transaction to end of frame timing 8-bit configuration register (USBLSEOF) specifies the minimum time gap that is to be allowed between the start of the last transaction and the EOF for low-speed transactions.
USBLSEOF is shown in Figure 22-26 and described in Table 22-28.
Figure 22-26 USB Low-Speed Last Transaction to End of Frame Timing Register (USBLSEOF)
| LEGEND: R/W = Read/Write; -n = value after
reset |
Table 22-28 USB Low-Speed Last
Transaction to End of Frame Timing Register (USBLSEOF) Field
Descriptions| Bit | Field | Reset | Description |
|---|
| 7-0 | LSEOFG | 72h | The low-speed end-of-frame gap field is used during low-speed transactions to
set the gap between the last transaction and the End-of-Frame (EOF),
in units of 1.067 μs. The default corresponds to 121.6 μs. |