SPRUI04G June 2015 – August 2025
The compiler extends the C/C++ language by adding the __cregister keyword to allow high level language access to control registers.
When you use the __cregister keyword on an object, the compiler compares the name of the object to a list of standard control registers (see Table 7-5). If the name matches, the compiler generates the code to reference the control register. If the name does not match, the compiler issues an error.
| Register | Description |
|---|---|
| AMR | Addressing mode register |
| CSR | Control status register |
| DNUM | DSP core number register |
| ECR | Exception clear register |
| EFR | Exception flag register |
| GFPGFR | Galois field multiply control register |
| GPLYA | GMPY A-side polynomial register |
| GPLYB | GMPY B-side polynomial register |
| ICR | Interrupt clear register |
| IER | Interrupt enable register |
| IERR | Internal exception report register |
| IFR | Interrupt flag register. (IFR is read only.) |
| ILC | Inner loop count register |
| IRP | Interrupt return pointer register |
| ISR | Interrupt set register |
| ISTP | Interrupt service table pointer register |
| ITSR | Interrupt task state register |
| NRP | Nonmaskable interrupt return pointer register |
| NTSR | NMI/exception task state register |
| PCE1 | Program counter, E1 phase |
| REP | Restricted entry point address register |
| RILC | Reload inner loop count register |
| SSR | Saturation status register |
| TSCH | Time-stamp counter (high 32) register |
| TSCL | Time-stamp counter (low 32) register |
| TSR | Task state register |
The additional control registers listed in Table 7-6 are used for floating-point operations on C6740 and C6600 devices:
| Register | Description |
|---|---|
| FADCR | Floating-point adder configuration register |
| FAUCR | Floating-point auxiliary configuration register |
| FMCR | Floating-point multiplier configurat |