SPRUID8D September 2020 – January 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
TMS320F28004x supports C28x and CLA as processing elements that boosts system performance for closed loop control applications. This is a powerful 32-bit floating-point microcontroller unit (MCU) that lets system integrator to access crucial control peripherals, differentiated analog, and nonvolatile memory on a single device.
The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) accelerator that enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations. The Viterbi, Complex Math and CRC Unit (VCU) accelerator reduces the time for complex math operations common in encoded applications. Users may refer to Accelerators: Enhancing the Capabilities of the C2000™ MCU Family to see how the accelerators can be employed to increase the performance of the MCU in many real-time applications.
The CLA is an independent 32-bit floating-point accelerator that runs at the same frequency as the main C28x CPU, responding to peripheral triggers with minimum event latency and executing code concurrently with the main CPU.
The TMS320F28004x supports up to 256KB (128KW) of on-chip flash memory with error correction code (ECC) and up to 100KB (50KW) of SRAM with parity or ECC.
Figure 4-1 Functional Block Diagram of TMS320F28004x MCUHigh performance analog and control peripherals are also integrated to further enable system consolidation. Three independent 12-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The new sigma-delta filter module (SDFM) works in conjunction with the sigma-delta modulator to enable isolated current shunt measurements. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include the Digital-to-Analog Converter (DAC), Enhanced Pulse Width Modulation (ePWM), Enhanced Capture (eCAP), Enhanced Quadrature Encoder Pulse (eQEP) and Programmable Gain Amplifier (PGA). The Programmable Gain Amplifier (PGA) is used to amplify an input voltage for the purpose of increasing the effective resolution of the downstream ADC and CMPSS modules.
Peripherals such as Controller Area Network (CAN) modules (ISO11898-1/CAN 2.0B-compliant), Inter-Integrated Communication (I2C) Bus, Local Interconnect Network (LIN), Serial Communications Interface (SCI), Serial Peripheral Interface (SPI), Power Management Bus (PMBus) Interface, and Fast Serial Interface (FSI) extend connectivity of TMS320F28004x MCU. The Fast Serial Interface (FSI) module is a serial communication peripheral capable of reliable high-speed communication across isolation devices.
The device configurations supported by this functional safety manual for TMS320F28004x MCUs is outlined in the TMS320F28004x Microcontrollers Data Sheet. Not all variants are available in all packages or all temperature grades. To confirm availability, contact your local Texas Instruments sales and marketing.