SPRUID8D September 2020 – January 2022 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The system control module contains the memory-mapped registers to configure clock, analog peripherals settings and other system related controls. The system control module is also responsible for generating the synchronization of system resets and delivering the warm reset (XRSn). The configuration registers include the registers within peripherals that are not required to be updated periodically.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):