SPRUIF3B May 2017 – March 2019 DRA790 , DRA791 , DRA793 , DRA797
The JTAG emulation interface is supported through the MIPI 60-pin interfaces. The EVM kit includes an adapters for supporting other JTAG interfaces, including the 20-pin cJTAG interface from TI. Reset (warm reset) using the emulator is supported.
Debug/Trace is also supported through the MIPI 60-pin connector. The EVM supports up to 20 trace bits. At the SoC and EVM level, the trace pins are muxed with VIN2A and VOUT2 functions. Therefore, these interfaces cannot be used simultaneously.