SPRUIF3B May 2017 – March 2019
The EVM supports an LCD panel interface for providing video output to an LCD panel. The SoC VOUT3 resource is used drive up to 24 bits of RGB data to the interface. The interface supports resource connections for interfacing with a touch panel for advanced user interfaces. These resources include a control bus (I2C1) and interrupt for touch indications (GPIOx). An LCD panel is not included with the CPU EVM, but can be ordered and included as part of an assembly kit.