SPRUIG5E January   2018  – March 2023 TDA4VM , TDA4VM-Q1

 

  1.   Abstract
  2. 1About This Document
    1. 1.1 Related Documents
    2. 1.2 Trademarks
  3. 2Migrating C Source from C6000 to C7000
    1. 2.1  Compiler Options
    2. 2.2  Native Vector Data Types
    3. 2.3  Type Qualifiers: near and far
    4. 2.4  64-bit long Type
    5. 2.5  References to Control Registers
    6. 2.6  Memory-Mapped Peripherals
    7. 2.7  Run-Time Support
    8. 2.8  Contents of Migration Header File c6x_migration.h
      1. 2.8.1 Supported Macros
      2. 2.8.2 Non-Supported Macros
      3. 2.8.3 Legacy Data Types
      4. 2.8.4 Legacy Intrinsics
    9. 2.9  Galois Field Multiply Instructions
    10. 2.10 Performance Considerations for Migrated Code
      1. 2.10.1 UNROLL Pragma
      2. 2.10.2 Subvector Access
      3. 2.10.3 16x16 and 16x32 Bit Multiplies
      4. 2.10.4 __x128_t Type
      5. 2.10.5 Unsigned Array Offsets
      6. 2.10.6 Streaming Engine and Streaming Address Generator
      7. 2.10.7 Additional Optimization Guidance
  4. 3Host Emulation
  5. 4Revision History
    1.     29
    2.     30

Host Emulation

It is possible to emulate C6000 source code that has been migrated to C7000 on a host system, whether by way of the c6x_migration.h header file or directly using C7000 intrinsics and definitions.

Host emulation allows for the use of different debug and programming environments. Please refer to the C7000 Host Emulation User Guide (SPRUIG6) for details.