SPRUIJ6A June   2018  – January 2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Getting Familiar With the Docking Station
    1. 2.1 HSECDOCK Docking Station Features
    2. 2.2 Assumed Operating Conditions
    3. 2.3 Using the Docking Station
    4. 2.4 Design Files
  4. 3Hardware References
  5. 4Revision History

Assumed Operating Conditions

This kit is assumed to run at standard room conditions. It should run at approximately Standard Ambient Temperature and Pressure (SATP) with moderate-to-low humidity.