SPRUIS4E March 2022 – January 2024
The Expansion Card utilizes power from Common processor board through expansion connector and it has two Low Drop Out circuits to supply Quad Port SGMII PHY with the necessary voltage and the power required.
Test points for each power outputs are provided on the Ethernet Expansion card and are mentioned in Table 4-31.
| Sl No | Power Supply | Test Point | Voltage | Tolerance |
|---|---|---|---|---|
| Card Top Side | ||||
| 1 | VCC_12V0 | C30.1 | 12 V | |
| 2 | VSYS_5V0 | C34.1 | 5 V | |
| 3 | VCC_3V3 | C33.1 | 3.3 V | |
| 4 | VCC_2V5 | TP2 | 2.5 V | |
| 5 | VCC_1V | TP10 | 1 V | |