SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 11-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
| Options | Configurability |
|---|---|
| Clock | Per module(1) |
| Resolution | Not configurable (12-bit only) |
| Signal mode | Not configurable (single-ended only) |
| Reference voltage source | Either external or internal for all modules |
| Trigger source | Per SOC(1) |
| Converted channel | Per SOC |
| Acquisition window duration | Per SOC(1) |
| EOC location | Per module |
| Burst Mode | Per module(1) |