SPRUJ10E May 2022 – May 2025
The LaunchPad supports multiple user push buttons that provide reset inputs and user interrupts to the AM263x SoC.
Figure 3-5 Push ButtonsTable 3-4 lists the push buttons that are placed on the top side of the AM263x LaunchPad.
| Push Button | Signal | Function |
|---|---|---|
| SW2 | PORz | SoC PORz reset input |
| SW3 | RESETz | SoC warm reset input |
| SW4 | INT1 | User Interrupt Signal |