SPRUJ68 January 2023 AM68
The EVM supports an interface to allow for automated control of the system, including functions like on/off, reset, and boot mode settings.
Pin | Pin Name | Description(Processor Pin #) | Dir |
---|---|---|---|
1 | Power | Power,3.3 V | Output |
2 | Power | Power,3.3 V | Output |
3 | Power | Power,3.3 V | Output |
4-6 | <open> | N/A | |
7 | GND | Ground | |
8-15 | <open> | N/A | |
16 | GND | Ground | |
17-24 | <open> | N/A | |
25 | GND | Ground | |
26 | POWERDOWNz | EVM Power Down | Input |
27 | PORz | EVM Power-On/Cold Reset | Input |
28 | RESETz | EVM Warm Reset | Input |
29 | <open> | N/A | |
30 | INT1z | MCU_ADC1_AIN0 (P25) | Input |
31 | INT2z | MCU_ADC1_AIN1 (R25) | Bi-Dir |
32 | <open> | N/A | |
33 | BOOTMODE_RSTz | Bootmode Buffer Reset | Input |
34 | GND | Ground | |
35 | <open> | N/A | |
36 | I2C_SCL | MCU I2C Bus #0, Clock (G24) | Bi-Dir |
37 | BOOTMODE_SCL | Bootmode Buffer I2C Clock | Input |
38 | I2C_SDA | MCU I2C Bus #0, Data (J25) | Bi-Dir |
39 | BOOTMODE_SDA | Bootmode Buffer I2C Data | Bi-Dir |
40 | GND | Ground | |
41 | GND | Ground | |
42 | GND | Ground |