A power supply is not included with the EVM and must be purchased separately.
External Power Supply or Power Accessory Requirements:
- Nominal Output Voltage: 5-20VDC
- Maximum Output Current: 5000 mA
- Efficiency Level V
Note: TI recommends using an external power supply or power
accessory that complies with applicable regional safety standards such as (by
example) UL, CSA, VDE, CCC, PSE, and so forth.