SPRUJA7A November   2023  – April 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware References
    2. 2.2 Hardware Quick Setup Guide
      1. 2.2.1 Configuration 1: Standalone
      2. 2.2.2 Configuration 2: External 5V Supply
    3. 2.3 Errata
      1. 2.3.1 Warnings, Notes, and Errata
      2. 2.3.2 Warnings About Specific controlCARD Revisions
    4. 2.4 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 3Software
    1. 3.1 Using the controlCARD
    2. 3.2 Experimentation Software
    3. 3.3 XDS110 Emulator and SCI (UART) Connectivity
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Features

  • F28P55X Microcontroller – High performance C2000 microcontroller is located on the controlCARD.
  • 120-pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000 180-pin controlCARD-based application kits and controlCARDs. Compatibility with 100-pin controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card.
  • Built-in Isolated JTAG Emulation – An XDS110 emulator provides a convenient interface to Code Composer Studio™ IDE without additional hardware. Flipping a switch allows an external JTAG emulator to be used.
  • Built-in Isolated Power Supply - Passes the 5V supply from the USB-C connector through an isolation barrier. Allows for the controlCARD to be completely powered and operated from the USB-C connector. The F28P55X is fully isolated from the USB port.
  • Automatic Power Supply Switch - The controlCARD automatically switches to external 5V power when present.
  • Connectivity – The controlCARD contains connectors that allow the user to experiment with isolated UART/SCI with the F28P55x MCU.
  • Key Signal Breakout – Most GPIO, analog-to-digital converter (ADC) and other key signals routed to hard gold connector fingers.
  • Robust Power Supply Filtering – Single 5V input supply powers an on-card 3.3V LDO. All MCU inputs are then decoupled using LC filters.
  • ADC Protection/Filtering – ADC inputs are clamped by protection diodes and noise filters can be easily added.