SPRUJA7A November   2023  – April 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware References
    2. 2.2 Hardware Quick Setup Guide
      1. 2.2.1 Configuration 1: Standalone
      2. 2.2.2 Configuration 2: External 5V Supply
    3. 2.3 Errata
      1. 2.3.1 Warnings, Notes, and Errata
      2. 2.3.2 Warnings About Specific controlCARD Revisions
    4. 2.4 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 3Software
    1. 3.1 Using the controlCARD
    2. 3.2 Experimentation Software
    3. 3.3 XDS110 Emulator and SCI (UART) Connectivity
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Hardware References

GUID-20231017-SS0I-5XVC-R9DC-WTTKMTGQ9NCC-low.svgFigure 2-1 Key Components on the controlCARD - Front
GUID-20231017-SS0I-S8NG-GLMH-J989LKNRXWFP-low.svgFigure 2-2 Key Components on the controlCARD - Back
Table 2-1 Hardware Connections
Connectors
J1FSI Header
J2Type C USB Connector - Data Peripheral to MCU.

This connector supports DRP for dynamic switching between host mode (DFP) and device mode (UFP).

J3Emulation/UART connector/Power - USB-C connector used to provide XDS110 emulation and USB-to-UART (SCI) communication through MSP432 logic. S4 determines which connections are enabled to the MCU.
The USB-C connector also provides power on the controlCARD.
Table 2-2 LEDs
LEDs
D1Controlled by GPIO31 with negative logic (red).
D2Controlled by GPIO34 with negative logic (red).
D3Turns on (green) when 3.3V is supplied to the controlCARD from the on-board LDO (U4).
D4/D5LEDs controlled by XDS110.
D6Turns on (red) when 5V is supplied to the controlCARD
(5V can be supplied either through the USB-C connector or externally through the HSEC connector).
D7Turns on when JTAG logic is powered on (green).
D8Turns on when USB Data Connector (J2) is operating in host mode (DFP).
D9/D10Output of onboard transformer.
Table 2-3 Resistors and Capacitors
Resistors and Capacitors
R26-R52ADC RC input filter resistors: Series resistors which can be used to create an RC filter on the input of the ADC.
C29-C55ADC RC input filter capacitors: Optional capacitors, not populated by default, for the ADC RC filter of the input.
Table 2-4 Switches
Switches
S1 Boot Mode Switch: Controls the Boot Options of the F28P55x device, see Table 3-6. For a full description, see the device specific data sheet.
S2 Reset switch: Switch connected to the XRSn line of the F28P55x device. Pressing this button pulls the device reset low.
S3

ADC VREFHI Control Switch:

  • LEFT position - ADCs are configured to use an external voltage reference.

  • RIGHT (default) position - ADCs are configured to use an internal voltage reference which can be selected to be 0V to 3.3V or 0V to 2.5V.
S4 Isolated emulation and UART communication enable switches:
S4 Position 1 – USB JTAG Enable:
  • ON (default)– All 4 JTAG signals from the embedded XDS110 emulation logic are passed across the isolation barrier and connected to the MCU. This setting is valid when the MCU is being debugged or programmed using the embedded XDS110 emulator.
  • OFF – The 4 JTAG signals from the embedded XDS110 emulation logic are passed across the isolation barrier and are NOT connected to the MCU. This setting is valid when the device boots from FLASH, boots from a peripheral directly, or when an external JTAG emulator is used.
S4 Position 2 – USB UART communication enable:
  • ON (default)– The C2000 MCU GPIO28 is connected to the embedded XDS110. This allows UART communication to a computer COM port. However in this position, GPIO28 and GPIO29 are reserved for COM port use. The corresponding pins on the 180-pin controlCARD connector cannot be used for another function.
  • OFF – The C2000 MCU GPIO28 is NOT connected to the embedded XDS110. The corresponding pins on the 180-pin controlCARD connector can be used for another function.
Table 2-5 Test Points
Test Points
TP1XRSn of F28P55X device: Connected to the XRSn pin of the F28P55x device
TP2HSEC 5.0V input: 5.0V input provided to the controlCARD
TP3Filtered Digital 3.3V: Provides digital power to the F28P55x device
TP4Filtered Analog 3.3V: Provides analog power to the F28P55x device
TP5Filtered 1.2V: VDD core supply to the F28P55x device
TP6Device Ground
TP7USB 5.0V input: This is the 5V supply from the USB-C connector
TP8Unfiltered 3.3V: Provides power to the MSP432 device
TP9USB GND input: This GND from the USB-C connector
TP10Unfiltered 3.3V: Output of the 5V to 3.3V LDO which provides 3.3V power to the F28P55x side of the board
TP115V input: Output of the power selection switch
Note: On the front of the controlCARD, test points are indicated by the signal net name.
On the back of the controlCARD, test points are indicated by the TP designator number.
Table 2-6 S3, Bootmode Selection
ModeSwitch Position 1 (left switch, GPIO24)Switch Position 2 (right switch, GPIO32)Boot From
000 (down)0 (down)Parallel I/O
010 (down, default)1 (up, default)SCI / Wait Boot
021 (up)0 (down)CAN
031 (up)1 (up)Flash / USB