SPRUJE8C December   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface Read This First
      1. 1.2.1 Important Usage Notes
    3. 1.3 Kit Contents
    4. 1.4 Device Information
      1. 1.4.1 Security
    5. 1.5 Audio Expansion Connectors
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Reset
    4. 2.4  Clock
    5. 2.5  Boot Mode Selection
    6. 2.6  Header Information
    7. 2.7  Push Buttons
    8. 2.8  Switches
    9. 2.9  GPIO Mapping
    10. 2.10 Interfaces
      1. 2.10.1  Memory Interface
        1. 2.10.1.1 OSPI Interface
        2. 2.10.1.2 Board ID EEPROM
        3. 2.10.1.3 MMC0 Interface
        4. 2.10.1.4 HYPERRAM
      2. 2.10.2  Ethernet Interface
        1. 2.10.2.1 Ethernet Add-on Connectors
      3. 2.10.3  Audio Interfaces
        1. 2.10.3.1 Audio Clocking
        2. 2.10.3.2 McASP
        3. 2.10.3.3 MLB
      4. 2.10.4  I2C Interface
      5. 2.10.5  SPI
      6. 2.10.6  UART
      7. 2.10.7  MCAN
      8. 2.10.8  JTAG
      9. 2.10.9  USB
      10. 2.10.10 ADC
    11. 2.11 AEC Mapping
      1. 2.11.1 Audio Expansion Connector 1
      2. 2.11.2 Audio Expansion Connector 2
    12. 2.12 Test Points
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You need Assistance
    2. 4.2 Trademarks
    3. 4.3 Rev. E2 Design Changes
  9. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used This Design
  10. 6Revision History

Important Usage Notes

Note: This is the second revision of the User Guide. For any questions or points of clarity, refer to E2E®.
Note: If only the red power status LED (LD14) is on during power-up then the connected power supply is not able to successfully negotiate power delivery with the PD controller on the EVM. This means that the power-up sequence is not initiated and that connecting to the SoC is not possible. A PD-capable power adapter is required for this EVM.
Note: The E2 Revision of the AM275x EVM board is identical to Revision A of the AM275x EVM board.
Note: The E1 revision of the EVM has a known issue surrounding BOOTMODE8 logic during power-up and reset. BOOTMODE8 has two buffers that can both drive during bootup and created unexpected states on BOOTMODE8. With BOOTMODE8 in an unexpected state, any bootmode that depends on BOOTMODE8 configuration are affected. For more details on bootmode configuration, see the Boot Mode Selection.

Veify that J22 is not connected during power-up and reset to have proper BOOTMODE8 values.

All other bootmode signals and configurations are unaffected.

Note: External power supply or power accessory requirements:
  • Nominal output voltage: 5VDC
  • Max output current: 3000mA
  • Efficiency Level V
Note: TI recommends using an external power supply or accessory that complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE.