SPRUJE8C December   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface Read This First
      1. 1.2.1 Important Usage Notes
    3. 1.3 Kit Contents
    4. 1.4 Device Information
      1. 1.4.1 Security
    5. 1.5 Audio Expansion Connectors
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Reset
    4. 2.4  Clock
    5. 2.5  Boot Mode Selection
    6. 2.6  Header Information
    7. 2.7  Push Buttons
    8. 2.8  Switches
    9. 2.9  GPIO Mapping
    10. 2.10 Interfaces
      1. 2.10.1  Memory Interface
        1. 2.10.1.1 OSPI Interface
        2. 2.10.1.2 Board ID EEPROM
        3. 2.10.1.3 MMC0 Interface
        4. 2.10.1.4 HYPERRAM
      2. 2.10.2  Ethernet Interface
        1. 2.10.2.1 Ethernet Add-on Connectors
      3. 2.10.3  Audio Interfaces
        1. 2.10.3.1 Audio Clocking
        2. 2.10.3.2 McASP
        3. 2.10.3.3 MLB
      4. 2.10.4  I2C Interface
      5. 2.10.5  SPI
      6. 2.10.6  UART
      7. 2.10.7  MCAN
      8. 2.10.8  JTAG
      9. 2.10.9  USB
      10. 2.10.10 ADC
    11. 2.11 AEC Mapping
      1. 2.11.1 Audio Expansion Connector 1
      2. 2.11.2 Audio Expansion Connector 2
    12. 2.12 Test Points
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You need Assistance
    2. 4.2 Trademarks
    3. 4.3 Rev. E2 Design Changes
  9. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used This Design
  10. 6Revision History

Device Information

The AM275x family of highly-integrated, high-performance microcontrollers is based on the Arm® Cortex™ R5F and C7x floating point DSP cores. The microcontrollers enable original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support and rich user interfaces. The device offers the maximum flexibility of a fully integrated, mixed processor design.

The AM275x features extensive audio interfacing with 5x McASP peripherals. Peripherals supporting system level connectivity are included, such as 2-port Gigabit Ethernet, USB, OSPI/QSPI, CAN-FD, UARTs, SPI and GPIOs. The AM275x supports the latest cybersecurity requirements with the built-in Hardware Security Module (HSM). The dual-core R5Fs are arranged in one or two cluster subsystems with 128KB TCM per cluster (64KB per core) and up to two C7x DSP cores with 2.25MB of L2 SRAM per C7x DSP, greatly reducing the need for external memory.