SPRUJG0B December   2024  – November 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Optimization
    1. 2.1 Compiler Settings
      1. 2.1.1 Enabling Debug and Source Inter-Listing
      2. 2.1.2 Optimization Control
      3. 2.1.3 Floating-Point Math
      4. 2.1.4 Fixed-Point Division
      5. 2.1.5 Single vs Double Precision Floating-Point
      6. 2.1.6 Link-Time Optimization (LTO)
    2. 2.2 Memory Settings
      1. 2.2.1 Executing Code From RAM
      2. 2.2.2 Executing Code From Flash
      3. 2.2.3 Data Placement
    3. 2.3 Code Construction and Configuration
      1. 2.3.1 Inlining
      2. 2.3.2 Intrinsics
      3. 2.3.3 Volatile Variables
      4. 2.3.4 Function Arguments
      5. 2.3.5 Enabling Wider Data Accesses
      6. 2.3.6 Auto Code-Generation Tools
      7. 2.3.7 Accurately Profiling Code
    4. 2.4 Application Code Optimization
      1. 2.4.1 Optimized SDK Libraries
      2. 2.4.2 Optimizing Code-Size With Libraries
      3. 2.4.3 C29 Special Instructions
      4. 2.4.4 C29 Parallelism
      5. 2.4.5 32-Bit Variables and Writes Preferred
      6. 2.4.6 Coding Style and Impact on Performance
  6. 3References
  7. 4Revision History

Enabling Debug and Source Inter-Listing

During initial development, it is recommended to use the -g compiler option to generate debug information. Then, with the following command, the output executable can generate a disassembly file with inter-listed source code. For more information, see Development Flow Differences.

c29objdump --disassemble -S <>.out > <>.cdis