SPRZ574 December   2023 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2137
      5.      i2189
      6.      i2190
      7.      i2196
      8.      i2208
      9.      i2249
      10.      i2253
      11.      i2278
      12.      i2279
      13.      i2310
      14.      i2311
      15.      i2312
      16.      i2366
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
  4.   Trademarks

i2253

PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failure

Details

The POK overvoltage and undervoltage flags in the CTRL_MMR PRG STAT registers are unreliable indicators of whether the POK has seen a failure. As a result, they are being marked as Reserved in the device Technical Reference Manual (TRM).

Workaround

The filtered POK output updates ESM flags.

Upon POK initialization (i.e. enable), the ESM flags should be cleared (due to comparisons carried out during the bandgap and / or the POK settling time). After this initial clear, the ESM flags can be used as a reliable indicator of failure (or no failure) from the POKs.