SPRZ574 December   2023 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2137
      5.      i2189
      6.      i2190
      7.      i2196
      8.      i2208
      9.      i2249
      10.      i2253
      11.      i2278
      12.      i2279
      13.      i2310
      14.      i2311
      15.      i2312
      16.      i2366
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
  4.   Trademarks

i2372

Boot: ROM doesn't support select multi-plane addressing schemes in Serial NAND boot

Details:

The ROM bootloader does not support certain multi-plane Serial SPI NAND flash memories that require the read from cache/buffer command to comprehend changing the cache/buffer/plane number to access the correct data.

Workaround(s):

Carefully review the addressing requirements of a candidate flash memory for references to a special bit for selecting a plane/buffer/cache in the read from cache/buffer command. Do not use memories that have such a requirement.