SWRA615A June   2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   What's New in Zigbee 3.0
    1. 1 Overview
    2. 2 Zigbee PRO Specification
      1. 2.1 Child Device Management
      2. 2.2 Parent Announce Command
      3. 2.3 Trust Center (TC) Link Key Updates
      4. 2.4 Install Codes
      5. 2.5 Outgoing NWK Frame Counter
      6. 2.6 Changes to Network Joining
      7. 2.7 New Mandatory Command Support
      8. 2.8 Optional Distributed Networks
    3. 3 Base Device Behavior (BDB)
      1. 3.1 BDB Commissioning Modes
      2. 3.2 BDB Security
      3. 3.3 Reset Methods Available with BDB
    4. 4 Green Power Basic Proxy
    5. 5 Zigbee Cluster Library
    6. 6 Zigbee Application Architecture
      1. 6.1 Zigbee Node
      2. 6.2 Zigbee Cluster
      3. 6.3 Zigbee Device
    7. 7 Zigbee Lighting & Occupancy (ZLO) Device Specification
    8. 8 Zigbee 3.0 Certification
    9. 9 References
      1.      Trademarks

Zigbee Lighting & Occupancy (ZLO) Device Specification

The Zigbee Lighting & Occupancy Device (ZLO) Specification is a subset of the Zigbee Home Automation Profile specification that focuses specifically on Lighting & Occupancy-type Zigbee devices. It now exists as an enhancement specifically for the Zigbee 3.0 specification. This document includes Zigbee device-type definitions, required clusters for each device type, and required attributes for each cluster. More information can be found on the Zigbee Alliance website.