SWRA793A October   2023  – November 2023 CC2340R5 , CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Certification and Qualification
    1. 2.1 Bluetooth Qualification
    2. 2.2 Regional Compliance
  6. 3 Reference Examples
    1. 3.1 CC2340 Chipsets
    2. 3.2 Flash and RAM Allocation
  7. 4 Software Stack
    1. 4.1 BLE5-Stack Configurations
    2. 4.2 Software Offering
    3. 4.3 Supported PHYs
    4. 4.4 Supported Features
    5. 4.5 Multi-Connection
    6. 4.6 Coexistence (Planned)
  8. 5 Security
  9. 6 Performance and Test Data
    1. 6.1 Connection
    2. 6.2 Advertising
    3. 6.3 Stability Testing
    4. 6.4 Interoperability
  10. 7 Tools and Development Support
    1. 7.1  SmartRF Packet Sniffer 2
    2. 7.2  Smart RF Studio 8
    3. 7.3  Energy Trace
    4. 7.4  Code Composer Studio
    5. 7.5  SimpleLink Connect App
    6. 7.6  Uniflash
    7. 7.7  Antenna Reference Designs
    8. 7.8  Design Review Service
    9. 7.9  SysConfig
    10. 7.10 BTool
    11. 7.11 GitHub
    12. 7.12 SimpleLink Academy
  11. 8 Known Limitations
  12. 9 References
  13. 10Revision History

Introduction

Bluetooth Low Energy is a technology to provide a 2.4 GHz personal network that is designed by Bluetooth SIG. Compared to classic Bluetooth, Bluetooth LE was created to minimize the power consumption of devices that require a personal area network like the one implemented for Bluetooth Classic. This is done by transmitting very small packets of data at a time while consuming less power than BR (Basic Rate) / EDR (Enhanced Data Rate) devices. Devices designed for Bluetooth LE functionality try to minimize the peak current the device uses as well as reducing the active time required to implement the device's functionality.

The Bluetooth LE protocol is designed mainly for low power devices that run on a coin sized battery. The Bluetooth LE stack is created to run asymmetriclly, which means devices with smaller energy sources are given fewer tasks to extend battery life. TI Bluetooth LE stack is a set of sample applications, tools, APIs and protocol stack libraries that enable engineers to develop Bluetooth 5 applications on SimpleLink devices as shown in Table 1-1.

TI's royalty-free Bluetooth LE stack is Bluetooth 5.3 compatible with all necessary software features, example applications, and documentation to start the development of single mode Bluetooth Low Energy (Bluetooth LE) applications.

Table 1-1 Simplelink Devices
Component Version
Bluetooth LE Stack Release 3.2.2 (with SDK 7.20)
Bluetooth LE Core Spec 5.3
SDK Release SIMPLELINK-LOWPOWER-F3-SDK 7.20
IDE Support CCS V12.3 for:
  • Windows® Windows 10
  • Ubuntu 20.04 LTS 64-bit
  • macOS Ventura 13.4.1
Compiler Support TI Clang Compiler tools: 2.1.2.LTS, IAR
RTOS Support FreeRTOSv202104.00
Recommended Development Kits LP-EM-CC2340R5, LP-XDS110ET and Simplelink Connect app
Supported Devices CC2340R5
Certifications Precertified full-featured Bluetooth 5.3 stack