SWRA793A October   2023  – November 2023 CC2340R5 , CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Certification and Qualification
    1. 2.1 Bluetooth Qualification
    2. 2.2 Regional Compliance
  6. 3 Reference Examples
    1. 3.1 CC2340 Chipsets
    2. 3.2 Flash and RAM Allocation
  7. 4 Software Stack
    1. 4.1 BLE5-Stack Configurations
    2. 4.2 Software Offering
    3. 4.3 Supported PHYs
    4. 4.4 Supported Features
    5. 4.5 Multi-Connection
    6. 4.6 Coexistence (Planned)
  8. 5 Security
  9. 6 Performance and Test Data
    1. 6.1 Connection
    2. 6.2 Advertising
    3. 6.3 Stability Testing
    4. 6.4 Interoperability
  10. 7 Tools and Development Support
    1. 7.1  SmartRF Packet Sniffer 2
    2. 7.2  Smart RF Studio 8
    3. 7.3  Energy Trace
    4. 7.4  Code Composer Studio
    5. 7.5  SimpleLink Connect App
    6. 7.6  Uniflash
    7. 7.7  Antenna Reference Designs
    8. 7.8  Design Review Service
    9. 7.9  SysConfig
    10. 7.10 BTool
    11. 7.11 GitHub
    12. 7.12 SimpleLink Academy
  11. 8 Known Limitations
  12. 9 References
  13. 10Revision History

Software Offering

With the SDK, TI provides a development environment. This includes evaluation modules and development boards and the protocol stack itself. Besides the Bluetooth LE stack, there are Drivers and a set of examples and trainings provided to help kickstart developing Bluetooth LE applications with TI.

  • TI Drivers provides a device register abstraction layer and is used by software to control SimpleLink Devices on the lowest level.
  • The Bluetooth Low Energy protocol stack is provided in library form with parts of the protocol stack stored in the SimpleLinks devices Flash.
  • Sample applications and profiles make starting development of Bluetooth LE applications using both custom and adopted methods easier.