SWRU585 November 2021
Table 5-2 contains the list of LEDs on the IWR6843LEVM.
| Reference Designator | Color | Usage | Comment |
|---|---|---|---|
| D3 | Orange | Power good | This LED is used to indicate the PGOOD. If this LED is glowing, it means that all of the voltage rails are in limits. |
| D4 | Green | USB enumeration LED | Turns on while enumerating the USB |
| D5 | Green | Reset | Toggles when reset button is depressed |
| D6 | Green | 5 V indicator | Indicates the application of 5 V power |
| D7 | Green | GPIO 2 | Connected to GPIO2 can be used when GPIO is set as an output. |