SWRU630A December   2024  – November 2025 AWRL6844 , IWRL6844

 

  1.   1
  2.   Description
  3.   Getting Started
  4.   Features
  5. 1xWRL6844EVM Revision history
  6. 2Evaluation Module Overview
    1. 2.1 Introduction
    2. 2.2 Key Features
    3. 2.3 Kit Contents
    4. 2.4 Specification
    5. 2.5 Device Information
  7. 3Hardware
    1. 3.1  xWRL6844EVM Antenna
      1. 3.1.1 PCB Material
        1. 3.1.1.1 Transmitter and Receiver Virtual Array
        2. 3.1.1.2 Phase summary of xWRL6844 Device + Antenna combined
    2. 3.2  EVM Mux Block Diagram
    3. 3.3  Switch Settings
    4. 3.4  Push Button Switches
    5. 3.5  LEDs
    6. 3.6  DC Input Jack
    7. 3.7  USB Connector
    8. 3.8  DCA1000 HD Connector
    9. 3.9  BoosterPack Connector for LaunchPad Connectivity
    10. 3.10 CAN-FD_B Connector
    11. 3.11 CAN-FD_A Connector
    12. 3.12 LIN-PHY Connector
    13. 3.13 I2C Connections
      1. 3.13.1 EEPROM
    14. 3.14 XDS110 Interface
    15. 3.15 FTDI Interface
    16. 3.16 DCA1000EVM Mode
    17. 3.17 PCB Storage and Handling Recommendations:
      1. 3.17.1 PCB Storage and Handling Recommendations
      2. 3.17.2 Higher Power Demanding Applications
  8. 4Software, Development Tools, and Example Code
    1. 4.1 Low Power mode implementation
  9. 5Hardware Design Files
    1. 5.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 5.2 EVM Design Database
    3. 5.3 Hardware Design Checklist
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7References
    1. 7.1 TI E2E Community
  12. 8Revision History

CAN-FD_A Connector

The J3 connector shown in Figure 3-21 provides the CAN_L and CAN_H signals from the onboard CAN-FD transceiver (TCAN3403DRQ1). These signals are wired to the CAN bus after muxing with the UART-A signals; one of the two paths must be selected. CAN signal paths get connected to PHY by changing the switch S1.4 to off position. CAN standby input can be controlled by toggling S4.1 switch.

AWRL6844EVM IWRL6844EVM CAN-FD A Connector Figure 3-21 CAN-FD A Connector

AWRL6844EVM IWRL6844EVM Analog Mux for the CAN PHY
                    Switch Figure 3-22 Analog Mux for the CAN PHY Switch

AWRL6844EVM IWRL6844EVM CAN-FD PHY Used in the
                            EVM Figure 3-23 CAN-FD PHY Used in the EVM