SWRU630A December 2024 – November 2025 AWRL6844 , IWRL6844
Figure 3-9 shows different functionality muxing options for digital signals. The xWRL6844 contains multiple internal IPs and features. The EVM provides de-muxing options using various analog muxes and switches to improve the user experience. Switch Settings section shows different switch and mux configurations to enable connection to different peripherals.
Figure 3-9 Functionality Muxing Options in the
EVM