SWRU635 May 2025
The CC2745R10-Q1 LaunchPad kit (LP-EM-CC2745R10-Q1) brings easy Bluetooth Low Energy connectivity to the LaunchPad ecosystem with the SimpleLink ultra-low power CC2745R10-Q1 wireless MCU.
The CC2745R10-Q1 is a wireless MCU targeting Bluetooth Low Energy and Proprietary 2.4GHz applications. The CC2745R10-Q1 has a 96MHz, 32-bit Arm Cortex-M0+ as the main processor and a rich peripheral set that includes 12-bit ADC, 2xUART, 2xSPI, I2C, I2S, CAN, Hardware Security Module (HSM), Timers, Algorithm Processing Unit (APU), and more. More detailed information is provided in the devices data sheet and Technical Reference Manual (TRM).
The LaunchPad is supported by the SimpleLink Starter app for iOS™ and Andriod™. This app connects your LaunchPad to a smartphone using Bluetooth. The Starter app supports reading the LaunchPad buttons, controlling LEDs, and all I/O signals on the BoosterPack connectors.
Additionally, the latest firmware version can be uploaded to the LaunchPad kit via an over-the-air (OTA) upgrade from the SimpleLink Starter application.