SWRZ138 july 2023 AWRL1432
ADVANCE INFORMATION
Incorrect behavior of chirp stop in Infinite chirp mode
In situations with infinite chirp mode, issuing a “Chirp Stop” command when frames are not in progress results in an incorrect behavior for the subsequent frame. The next frame starts to transmit normally, but stops after transmitting only one chirp.
It is recommended to check the active status of the current frame and only issue chirp stop command if it is active