TIDT225
March 2021
1
Description
2
Test Prerequisites
2.1
Voltage and Current Requirements
2.2
Required Equipment
3
Testing and Results
3.1
Thermal Images
3.2
Efficiency and Power Dissipation Graphs
3.3
Efficiency and Power Dissipation Data
3.4
Cross Regulation
3.5
Loop Gain
4
Waveforms
4.1
Start-up
4.2
Switching Waveforms
4.3
Output Voltage Ripple
4.4
Load Transients
4.4
Load Transients
Load transient response is shown in the following figures.
All other outputs are at maximum load
Figure 4-18
50% Load Transient (38 mA to 75 mA, Green) on 18V1 (Red) for Vin = 12 V
All other outputs are at maximum load
Figure 4-19
50% Load Transient (38 mA to 75 mA, Green) on –5.1V1 (Red) for Vin = 12V