TIDT242 November   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 EMI - Conducted Emissions
    5. 2.5 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple

Output Voltage Ripple

The waveforms of output AC ripples at different output voltage with full load condition are shown in following images.

GUID-20221109-SS0I-PHGD-BND9-M99R5TXZHXXN-low.pngFigure 3-9 Output Voltage Ripple, PORTA, 13.5-V Input, 5 V, 3-A Load
GUID-20221109-SS0I-FG3T-98NX-T1NWGLHWB66T-low.pngFigure 3-10 Output Voltage Ripple, PORTB, 13.5-V Input, 5 V, 3-A Load
GUID-20221109-SS0I-VVH1-0BRV-3ZSWJKCQDNQD-low.pngFigure 3-11 Output Voltage Ripple, PORTA, 13.5-V Input, 9 V, 3-A Load
GUID-20221109-SS0I-FDR2-4J6F-QZG33MZMNL6F-low.pngFigure 3-12 Output Voltage Ripple, PORTB, 13.5-V Input, 9 V, 3-A Load
GUID-20221109-SS0I-ZW0P-VJFD-X2CPQRSGKRL3-low.pngFigure 3-13 Output Voltage Ripple, PORTA, 13.5-V Input, 15 V, 3-A Load
GUID-20221109-SS0I-HKFM-73TV-DD4H2VBQLMFD-low.pngFigure 3-14 Output Voltage Ripple, PORTB, 13.5-V Input, 15 V, 3-A Load
GUID-20221109-SS0I-MPNQ-DMH9-S8SZSTBZRNMB-low.pngFigure 3-15 Output Voltage Ripple, PORTA, 13.5-V Input, 20 V, 3-A Load
GUID-20221109-SS0I-GZKN-DZNV-GDCDW63S5ZHK-low.pngFigure 3-16 Output Voltage Ripple, PORTB, 13.5-V Input, 20 V, 3-A Load