TIDT294 June   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Test Results
    1. 2.1 Efficiency Graphs
    2. 2.2 THD
    3. 2.3 Data
    4. 2.4 Thermal Performance
  6. 3Waveforms
    1. 3.1 Switching Waveforms

Data

Power, efficiency, and THD data is provided in the following table.

Table 2-1 Power, Efficiency, and THD Data
Phases VIN (V) IIN (A) VOUT (V) IOUT (A) VBIAS (V) IBIAS (A) PIN (W) POUT (W) PBIAS (W) Efficiency (%) THD (%)
1 230.1 2.0 401.6 1.0 11.9 0.25 409.6 403.4 3.0 98.48 19.88
1 230.0 2.8 401.6 1.5 11.9 0.22 611.6 604.3 2.7 98.82 14.76
1 230.0 3.6 401.6 2.0 11.9 0.21 812.8 804.3 2.5 98.95 12.05
1 229.9 4.5 401.5 2.5 11.9 0.21 1015.0 1004.8 2.5 99.00 10.13
1 229.8 5.4 401.5 3.0 11.9 0.20 1217.4 1205.6 2.4 99.03 8.77
1 229.8 6.2 401.6 3.5 11.9 0.19 1420.3 1406.7 2.3 99.04 7.75
1 229.7 7.1 401.6 4.0 11.9 0.19 1623.7 1607.7 2.2 99.02 6.98
1 229.7 8.0 401.6 4.5 11.9 0.18 1827.0 1808.5 2.2 98.99 6.21
1 229.6 8.9 401.6 5.0 12.0 0.18 2029.8 2008.6 2.1 98.96 5.69
1 229.6 9.8 401.5 5.5 12.0 0.17 2233.2 2208.8 2.1 98.91 5.29
1 229.5 10.7 401.5 6.0 12.0 0.17 2437.7 2410.0 2.0 98.87 4.88
2 230.0 3.7 401.6 2.0 11.9 0.38 815.5 804.0 4.5 98.60 20.56
2 229.9 4.6 401.7 2.5 11.9 0.35 1017.6 1004.9 4.2 98.75 16.70
2 229.8 5.4 401.6 3.0 11.9 0.33 1219.4 1205.7 3.9 98.88 14.83
2 229.8 6.3 401.6 3.5 11.9 0.32 1421.7 1406.6 3.8 98.94 13.06
2 229.7 7.2 401.6 4.0 11.9 0.31 1624.1 1607.7 3.6 98.99 11.89
2 229.7 8.0 401.6 4.5 11.9 0.30 1826.1 1808.4 3.5 99.03 10.89
2 229.6 8.9 401.6 5.0 11.9 0.29 2027.9 2008.4 3.4 99.04 10.00
2 229.6 9.8 401.7 5.5 11.9 0.28 2230.6 2209.3 3.4 99.05 9.04
2 229.5 10.7 401.6 6.0 11.9 0.27 2433.8 2410.6 3.3 99.05 8.39
2 229.4 11.6 401.7 6.5 11.9 0.27 2636.8 2611.6 3.2 99.04 7.79
2 229.4 12.4 401.7 7.0 11.9 0.26 2839.9 2812.2 3.1 99.02 7.32
2 229.3 13.3 401.7 7.5 11.9 0.25 3042.8 3012.6 3.0 99.01 6.88
2 229.3 14.2 401.7 8.0 11.9 0.25 3246.5 3213.6 3.0 98.99 6.45
2 229.2 15.1 401.6 8.5 11.9 0.24 3449.6 3414.1 2.9 98.97 6.13
2 229.1 16.0 401.7 9.0 11.9 0.24 3653.6 3615.1 2.9 98.95 5.81
2 229.0 16.9 401.6 9.5 11.9 0.24 3856.3 3814.8 2.8 98.93 5.52
2 228.9 17.8 401.7 10.0 11.9 0.23 4061.2 4016.5 2.8 98.90 5.26
2 228.8 18.7 401.7 10.5 11.9 0.23 4265.7 4217.4 2.7 98.87 5.06
2 228.8 19.6 401.7 11.0 11.9 0.22 4470.4 4418.5 2.7 98.84 4.86
2 228.8 20.5 401.8 11.5 11.9 0.22 4676.1 4620.1 2.6 98.80 4.73
2 228.7 21.4 401.8 12.0 11.9 0.22 4881.7 4821.5 2.6 98.77 4.69
2 228.7 22.3 401.8 12.5 11.9 0.21 5086.8 5022.6 2.5 98.74 5.16