TIDT304
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Steady State
3.2
Switching
3.3
Load Transients
Features
Input voltage operates up to 650 V
Simple open-loop design to evaluate performance of LMG352xR030
Cycle-by-cycle overcurrent protection function
Smaller size allows higher power density