TIDT311 October 2022
Efficiency data is shown in the following table.
POE Input Voltage (V) |
PoE Input Current (A) |
DC/DC Input Voltage (V) |
Output Voltage (V) | Output Current (A) | PoE Efficiency | DC/DC Efficiency |
---|---|---|---|---|---|---|
48 |
0.082 |
47.555 |
24.218 |
0.000 |
0.0% |
0.0% |
48 |
0.181 |
47.452 |
24.215 |
0.199 |
55.5% |
56.1% |
48 |
0.283 |
47.349 |
24.212 |
0.400 |
71.3% |
72.3% |
48 |
0.385 |
47.250 |
24.209 |
0.600 |
78.6% |
79.8% |
48 |
0.488 |
47.153 |
24.207 |
0.800 |
82.7% |
84.2% |
48 |
0.592 |
47.057 |
24.204 |
1.000 |
85.2% |
86.9% |
48 |
0.698 |
46.971 |
24.201 |
1.200 |
86.7% |
88.6% |
48 |
0.804 |
46.891 |
24.198 |
1.400 |
87.8% |
89.9% |
48 |
0.911 |
46.796 |
24.194 |
1.599 |
88.5% |
90.7% |
48 |
1.019 |
46.712 |
24.191 |
1.800 |
89.0% |
91.5% |
48 |
1.128 |
46.624 |
24.187 |
2.001 |
89.4% |
92.0% |
48 |
1.237 |
46.539 |
24.183 |
2.200 |
89.6% |
92.4% |
48 |
1.348 |
46.454 |
24.179 |
2.400 |
89.7% |
92.7% |
48 |
1.402 |
46.422 |
24.175 |
2.500 |
89.8% |
92.9% |