TIDT311 October 2022
Table 1-1 lists the voltage and current requirements.
Parameter | Specifications |
---|---|
Input voltage | 37 V–57 V (48-V nominal) |
Output voltage | 24 V |
Output current | 2.5 A (2.1 A with PoE, > 2.1 A with adapter) |
Nominal switching frequency | 250 kHz |