TIDT331 august   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Application
  5. 1Performance Specification
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Start-Up
    2. 3.2 Load Transients
    3. 3.3 Steady-State Waveforms

Performance Specification

Table 1-1 PMP22951 Specifications
ParameterSpecificationsUnits
Input Voltage350 – 400VDC
Output Voltage54VDC
Output Current (max)56A
Output Power3kW
Switching Frequency140kHz