TIDT337 may   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
  7. 3Waveforms
    1. 3.1 Output Current Ripple

Output Current Ripple

The ripple current of this design was tested on the output capacitors with different phase shifting. The following list shows the primary current of each phase and the ripple current in output capacitors, with 0 degree shift and 90 degree shift.

  • Channel 1, is the primary current of phase A
  • Channel 4, is the primary current of phase B
  • Channel 3, is the ripple current on the output capacitors
GUID-20230519-SS0I-G1TZ-JFFD-9HCMXXK5NZDX-low.png Figure 3-1 Waveform With 0 Degree Shift at133-A Load
GUID-20230519-SS0I-XZM0-S0NH-FJXS9VSFVPQK-low.png Figure 3-2 Waveform With 90 Degree Shift at 133-A Load