TIDT337 may   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
  7. 3Waveforms
    1. 3.1 Output Current Ripple

Considerations

CAUTION: Consider adding a 820-μF, 450-V electronic capacitor near the board input port. This capacitance is not considered in this design because the capacitance is the end stage after a PFC stage.
WARNING: Do not touch the board or the electrical circuits while the PMP41017A board is energized because of high voltages capable of causing an electrical shock hazard. Make sure the high voltage is fully discharged, before handling the board.