TIDT387 March 2024 LM25148-Q1 , LM74910-Q1 , TPS389006-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS746-Q1 , TPS7B69-Q1
Figure 3-78 and Figure 2-20 present the top and bottom photos of the PMP23227 board, respectively. The board dimensions are 8.4in × 4.5in (21.3cm × 11.4cm). Remember, this is an evaluation board and has plenty of unutilized board space, for ease of testing. The final design size can be significantly reduced.