TIDUEX8 September   2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPS23730
      2. 2.2.2 TLV431
    3. 2.3 System Design Theory
      1. 2.3.1 IEEE802.3bt Introduction
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Efficiency
        2. 3.2.2.2 Control Loop Gain/Stability
        3. 3.2.2.3 Load Transient
        4. 3.2.2.4 Input and Output Ripple
        5. 3.2.2.5 Switching Waveforms
        6. 3.2.2.6 Start Up Response
        7. 3.2.2.7 Soft-Stop Response
        8. 3.2.2.8 Output Short Circuit Response
        9. 3.2.2.9 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks
  11. 6Terminology
  12. 7About the Author

TLV431

The TL431LI is a three-terminal adjustable shunt regulator with specified thermal stability over applicable automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VREF (approximately 1.24 V) and 36 V, with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.