TIDUEX8 September   2020

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPS23730
      2. 2.2.2 TLV431
    3. 2.3 System Design Theory
      1. 2.3.1 IEEE802.3bt Introduction
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Required Hardware
      1. 3.1.1 Hardware
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Efficiency
        2. 3.2.2.2 Control Loop Gain/Stability
        3. 3.2.2.3 Load Transient
        4. 3.2.2.4 Input and Output Ripple
        5. 3.2.2.5 Switching Waveforms
        6. 3.2.2.6 Start Up Response
        7. 3.2.2.7 Soft-Stop Response
        8. 3.2.2.8 Output Short Circuit Response
        9. 3.2.2.9 Thermal Performance
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Related Documentation
    1. 5.1 Trademarks
  11. 6Terminology
  12. 7About the Author

Key System Specifications

Table 1-1 Key System Specifications
PARAMETER SPECIFICATIONS
PoE Input voltage range 37 V - 57 V
Adaptor input voltage range 37 V - 57 V
Output voltage 5 V
Output current (PoE input) 10 A
Output current (adapter input) 10 A
PoE PD Classification Class 6
PoE Efficiency 91.5%
Converter Efficiency 94%