DLPA129 March 2022 DLP3020-Q1 , DLP5532-Q1
A PDLC film from Gauzy has been characterized when illuminated by 1,000 lumens DLP5532-Q1 projector using PTM-50X RGB LEDs. The size of the image can be adjusted to generate the appropriate brightness level, as screen brightness is inversely proportional to the area of the image size.
| Projector Luminous Flux | Screen Size (diagonal) | Screen Brightness |
|---|---|---|
| 1,000 lm | 12.2” | 6,531 cd/m2 |
| 1,000 lm | 17.5” | 3,132 cd/m2 |
| 1,000 lm | 35.0” | 783 cd/m2 |
While the display areas shown in Table 3-2 are smaller than a cartop LED display, a 1,000-lumen projector nonetheless can support reasonably sized displays at high brightness levels supporting both daytime and nighttime viewing.